Thermal transfer raised panel component label, 4.00" W x 1.00" H, raised panel, black, 1 labels/row, 500 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | Black |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | Meets ASTM G154, Meets DIN 40050-9, IP69K, Meets ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Label Application | Raised Panel Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
UPC | 07498312207 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.7026 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Raised Panel Component Labels Part Drawing C10732 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit Raised Panel Label Technical Data Sheet GMH3-A | English |