Laser/ink jet component label, 4.00" W x 4.00" H, adhesive polyester, white, 2 labels/row, 4 labels/sheet, 1000 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Number of Labels | 1 |
Number of Labels per Sheet | 4 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498352265 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.6461 |
Std. Ctn. Qty. | 4000 |
Std. Ctn. Volume (cf) | 2.5845 |
Part Drawings | C400X400YJJ OPTIMUM LASER/INKJET COMPONENT LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |