Thermal transfer non-adhesive component label, 7.50" W x 0.50" H, polyester, white,2 labels/row, 1000 pc. package quantity.
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Thermal Transfer |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 7.5 |
Overall Width (mm) | 190.5 |
Label Application | Network Component Labeling |
Label Property | Halogen Free |
UPC | 07498312703 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.7626 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10736 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Non-Adhesive Polyester Technical Data Sheet | English |