H200X025H2T-2-B

Label

2-sided Military Grade printable heat shrink label, yellow, 1/8" (3.1 mm) diameter polyolefin, 2500/roll.

Specifications

Material Type

Military Grade

Maximum Wire Outside Diameter (In.)

0.13

Maximum Wire Outside Diameter (mm)

3.3

Minimum Wire Outside Diameter (In.)

0.04

Minimum Wire Outside Diameter (mm)

1

Number of Labels

NA

Color

Yellow

Material

3:1 Flattened Polyolefin

Diameter (In.)

0.13

Diameter (mm)

3.1

Overall Length (mm)

NA

Overall Width (In.)

2

Overall Width (mm)

50.8

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Maximum Wire Size (AWG)

22 - 18 AWG

Labels Per Roll

2500

Length (mm)

6.4

Minimum Cable Diameter (mm)

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319316

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3564

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Mil Grade Heat Shrink Technical Data Sheet

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Related Products