H200X025HGT-2

Label

The thermal transfer halogen-free, flame retardant, low smoke heat-shrink label in yellow is two-sided with a 1/8" (3.2 mm) diameter and made of crosslinked polyolefin. It is 2.0" wide and 0.25" high (50.8 x 6.4 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.

Specifications

Diameter (In.)

0.13

Diameter (mm)

3.3

Height (In.)

0.25

Height (mm)

6.5

Width (In.)

2.00

Width (mm)

50.8

Color

Yellow

Max. Wire O.D. (In.)

0.13

Max. Wire O.D. (mm)

3.3

Min. Cable O.D. (In.)

0.06

Min. Cable O.D. (mm)

1.5

Wire Range

22 - 18 AWG

Material

Cross-linked Polyolefin

Material Type

Halogen Free

Labels Per Roll

500

Length (mm)

6.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341063

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1239

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Halogen Free Heat Shrink Technical Data Sheet

US English

Part Drawings

Halogen Free Heat Shrink Part Drawing

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products