LJSL12-Y3-1

Label

Laser/Ink Jet Self-Laminating Label, A4 sheet, 1.20" x 2.67", Polyester, White

Specifications

Material

GMY6 Self-Laminating Polyester

Color

Clear/White

Height (In.)

2.67

Height (mm)

67.8

Width (In.)

1.20

Width (mm)

30.5

Labels Per Sheet

24

Legend

Without imprint

Length (In.)

0.83

Length (mm)

21.1

Marker/Flag Tie Labeling Area

Yes

No. of Columns

6

No. of Rows

4

Overall Size W x H (In.)

1.20 x 2.67

Print-On Area Color

White

Print-On Area Height (In.)

0.83

Print-On Area Height (mm)

21.1

Sheet Size

DIN A4

Sheets Per Pkg.

42

Typical Electrical (THHN) Cable

6 AWG-2/0

Typical UTP Cable

4-25 Pair

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382723

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1497

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7483

Related Products