Thermal Transfer, marker plate, 3.00" W x 0.50" H, polyester/polyolefin, orange, 500 pc. package quantity.
Product Type | Marker Plate |
Sub Brand | Pan-Code® |
Color | Orange |
For Use With | Intermediate Cross Section Cable Ties |
Material | Polyester/Polyolefin |
Printer Type | Thermal Transfer |
Standards Met | Meets the outgassing requirements of ASTM E-595 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
Print-On Area Width (In.) | 2.07 |
Print-On Area Width (mm) | 52.6 |
UPC | 07498319386 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3917 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit GMH2 Film Lamination | English |