S050X150T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP and 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Polyvinylidene

Width (In.)

0.50

Length (In.)

1.50

Length (mm)

38.1

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Color

White

Max. Wire O.D. (In.)

0.32

Max. Wire O.D. (mm)

8.1

Min. Cable O.D. (In.)

0.16

Min. Cable O.D. (mm)

4.0

Wire Range

Cat.5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

Width (mm)

12.7

Printer

Thermal Transfer

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498333595

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

PVDF SELF-LAMINATING THERMAL TRANSFER PRINTABLE LABELS

US English

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Related Products