S075X125T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 5 labels per row. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP and 12 - 10 AWG and a clear overlaminate. It is 0.75" wide and 1.25" long (19.1 x 31.8 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Polyvinylidene

Width (In.)

0.75

Width (mm)

19.1

Length (In.)

1.25

Length (mm)

31.8

Print-On Area Height (In.)

0.38

Print-On Area Height (mm)

9.7

Color

White

Max. Wire O.D. (In.)

0.28

Max. Wire O.D. (mm)

7.0

Min. Cable O.D. (In.)

0.12

Min. Cable O.D. (mm)

3.1

Wire Range

Cat. 3 UTP / 12 - 10 AWG

Printer

Thermal Transfer

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498333597

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.4216

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Part Drawings

S075X125T1T PVDF Self-Laminating Label

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products