S100X075VADY

Label

The dot matrix self-laminating adhesive label is made of vinyl and is supplied on fan-fold sheets with 8 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 0.75" long (25.4 x 19.1 mm). It comes in packages of 5000.

Specifications

Length (In.)

0.75

Length (mm)

19.1

Min. Cable O.D. (In.)

0.08

Min. Cable O.D. (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498343935

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0402

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

0.1608

Resources

Part Drawings

US English

Technical References

US English

Related Products