S100X244T1D

Label

The dot matrix self-laminating adhesive label is made of polyvinylidene is supplied on fan-fold sheets with 8 labels per row. The label has a white colored print-on area 0.75" (19.1 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 2.44" long (25.4 x 62.0 mm). It comes in packages of 1000.

Specifications

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Number of Labels

NA

Number of Labels per Sheet

NA

Number of Labels per Row

NA

Print-On Area Height (In.)

NA

Print-On Area Height (mm)

NA

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

2.44

Overall Length (mm)

62

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (mm)

62.0

Minimum Cable Diameter (mm)

6.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498333592

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0326

Std. Ctn. Qty.

8000

Std. Ctn. Volume (cf)

0.2605

Resources

Technical References

US English

Part Drawings

PVDF & Tedlar Self-Laminating Dot Matrix Printable Label

US English

Related Products