Note | For use in TDP printers |
Product Type | Continuous Tape Label |
Color | Orange |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -23 |
Minimum Operating Temperature (°F) | -10 |
Overall Length (ft.) | 50 |
Overall Length (m) | 15.2 |
Overall Thickness (mm) | 0.2 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Label Application | Safety & Facility Identification |
UPC | 61305638102 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | T*00X000R*T Reflective Thermal Transfer Continuous Tapes | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Technical References | Reflective Tape: GMRS | English |