Ink Jet, Continuous Tape, Adhesive Polyester, 4 Inch Wide x 30 Feet High, White, Labels can be printed in the Panduit C3500 Ink Jet printer, and are designed to provide maximum aesthetic quality and appearance.
Note | For use with PTM-C3500 color ink jet printer |
Product Type | Continuous Tape Label |
Color | White |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Material | Polyester |
Printer Type | Panduit Inkjet Printer |
Standards Met | UL969, cUL C22.2, RoHS Compliant |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Overall Length (ft.) | 30 |
Overall Length (m) | 9.1 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Thickness (mm) | 0.1 |
Label Application | Safety & Facility Identification |
UPC | 61305678568 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0651 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Epson C3500 Color Ink Jet Printer Product Bulletin IDCB89--SA-ENG | English | |
Data Sheets | Inkjet Printable Polyester Film | English | |
Videos | Panduit Easy-Mark Plus Labeling Software Video | English | |
Part Drawings | Polyester Continuous Tape with Standard Adhesive for Ink Jet Printers | English |