C300X150SL1-OL

Label

Over-laminate label, 1.5" H x 3.0" W (38.1mm x 76.2mm), no legend, clear laminate sheets, 250 labels/roll.

Specifications

Material

Laminate

Color

Clear

Height (In.)

1.50

Height (mm)

38.1

Width (In.)

3.00

Width (mm)

76.2

Application

Additional Abrasion and UV Protection

Labels Per Roll

250

Legend

Blank

Overall Size W x H (In.)

3.00 x 1.50

Type

Label Overlaminate

RoHS Compliancy Status

Compliant

Min. Order Qty.

250.0000

Packaging Details

UPC

07498335749

Std. Pkg. Qty.

250

Std. Pkg. Volume (cf)

0.0332

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1329

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Part Drawings

Solar Labels-C11042

US English

Related Products