C550X750YK

Component over-laminate (non-printable) label, 5.50" W x 7.50" H, polyester, clear, 25 pc. package quantity.

Specifications

Color

Clear

Height (In.)

7.50

Height (mm)

190.5

Width (In.)

5.50

Width (mm)

139.7

Overall Size W x H (In.)

5.50 x 7.50

Print-On Area Height (In.)

Print-On Area Height (mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25.0000

Packaging Details

UPC

07498379828

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0471

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1883

Resources

Part Drawings

Thermal Transfer Raised Panel Labels

US English

Technical References

Polyester Overlam Film

US English

Related Products