Electrical label in dispenser, 1.5" W x 1.0" H, high voltage symbol (ISO 3864), polyester adhesive, black/yellow, 200 labels per package.
Product Type | Label Dispenser |
Background Color | Yellow |
Legend | HIGH VOLTAGE SYMBOL (ISO 3864) |
Color | Black/Yellow |
Legend Color | Black |
Material | Polyester |
Number of Labels | 200 |
Label Height (In.) | 1 |
Label Height (mm) | 25.4 |
Label Width (In.) | 1.5 |
Label Width (mm) | 38.1 |
Overall Width (In.) | 1.5 |
UPC | 07498387963 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Technical References | Thermal Transfer Printable Polyester Film Technical References GMY4-W | English |