PLD-18

Label Dispenser

Write-on quality label in dispenser, 1.5" W x 1.0" H, blank (legend), polyester, yellow, 200 labels per dispenser.

Specifications

Color

Yellow

Material

Polyester

Legend

BLANK

Overall Height (In.)

1.00

Overall Height (mm)

25.4

Overall Width (In.)

1.50

Overall Width (mm)

38.1

Labels Per Dispenser

200

Legend Color

Yellow

Overall Size W x H (In.)

1.50 x 1.00

Overall Size W x H (mm)

38.1 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387998

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-17 Product Page

US English

Related Products