PLD-36

Label Dispenser

Electrical label in dispenser, 1.5" W x 1.0" H, 'Caution 120 V' (legend), polyester adhesive, black/yellow, 200 labels per package.

Specifications

Color

Black/Yellow

Material

Polyester Adhesive

Legend

CAUTION 120 V

Overall Height (In.)

1.00

Overall Height (mm)

25.4

Overall Width (In.)

1.50

Overall Width (mm)

38.1

Label Style

Rectangle

Labels Per Dispenser

200

Legend Color

Black/Yellow

Overall Size W x H (In.)

1.50 x 1.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388016

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1655

Resources

Catalog Cut Sheets

PLD-12 Product Page

US English

Part Drawings

PLD-** Dispenser Part Drawing

US English

Related Products