PLD-71

Label Dispenser

Electrical label in dispenser, 2.0" W x 1.0" H, 'Warning - for continued protection against fire, replace only with same type and rating of fuse' (legend), polyester adhesive, black/white, 150 labels per package.

Specifications

Material

Polyester Adhesive

Color

White/Black

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

2.00

Width (mm)

50.8

Color (Legend/Background)

White/Black

Label Style

Rectangle

Labels Per Dispenser

150

Legend

WARNING - FOR CONTINUED PROTECTION ...

Overall Size W x H (In.)

2.00 x 1.00

Overall Size W x H (mm)

50.8 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387962

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-12 Product Page

US English

Related Products