PLD-74

Label Dispenser

Electrical label in dispenser, 1.5" W x 1.0" H, 'Caution hazard of electric shock more than one power supply is required to de-energize the equipment' (legend), polyester adhesive, black/yellow, 200 labels per package.

Specifications

Material

Polyester Adhesive

Color

Black/Yellow

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Black/Yellow

Label Style

Rectangle

Labels Per Dispenser

200

Legend

CAUTION HAZARD OF ELECTRIC SHOCK ...

Overall Size W x H (In.)

1.50 x 1.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387978

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

PLD-12 Product Page

US English

Part Drawings

PLD-** Dispenser Part Drawing

US English

Related Products