Roll Wire Marker, White, 8 Ft/Rl

Specifications

Color White
Material Polyester
Legend White
Length (ft.) 8.0
Length (m) 2.4
Rolls per Legend per Pkg. 10
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498397178
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0066
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0660

Resources

Technical References Preprinted GMPMDR Markers US English
Part Drawings PMD and PMDR Dispenser Tapes C10670-r3 US English
Part Drawings PMDR-0-9 Product Page US English