SLCT-3

Label Holders

The self-laminating cable marker holder in white measures 4.00"W x 0.50"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.

Specifications

Color

White

Material

Vinyl Self-Laminating

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Height (In.)

0.5

Overall Height (mm)

12.7

Tags Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372756

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0183

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0730

Resources

Catalog Cut Sheets

SEZ-SNC4 Product Page

US English

Part Drawings

SLCT-** Self-Lam Cable Marker Labels, C10475-2

US English

Related Products