The rigid, hard-sided carrying case for Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It is available individually or as part of the printer kit.
Product Type | Carrying Case |
Sub Brand | PanTher™ |
For Use With | LS8E and LS8EQ printers |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114 |
Overall Length (In.) | 13.5 |
Overall Length (mm) | 342.9 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
UPC | 07498334916 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.2385 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | LS8E-KIT PanTher LS8E Hand-Held Thermal Transfer Printer and Accessories | English |