The wrist strap for Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It is available individually or as part of the printer kit.
Product Type | Printer Wrist Strap |
Sub Brand | PanTher™ |
For Use With | Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers |
Material | Fabric |
Overall Length (ft.) | 0 |
Overall Length (m) | 0 |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
UPC | 07498334920 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | LS8E-KIT PanTher LS8E Hand-Held Thermal Transfer Printer and Accessories | English |