Ribbon for use with the TDP43MY thermal transfer desktop printer, 2" wide, hybrid thermal transfer, black, 12 standard ctn. quantity.
Product Type | Thermal Transfer Ribbon |
Sub Brand | Easy-Mark™ |
Compatible Label | Self-Laminating and Component Labels |
For Use With | TDP43MY Thermal Transfer Desktop Printer |
Material | Wax/Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 240 |
Overall Length (m) | 73 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Part Features | Black, hybrid thermal transfer ribbon. For use with self-laminating and component labels. |
UPC | 07498357103 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.1850 |
Catalog Cut Sheets | Catalog Cut Sheet - TDP43MY Product Page | English |