RMR2BL

Ribbon for use with the TDP43MY thermal transfer desktop printer, 2" wide, resin thermal transfer, black, 12 standard ctn. quantity.

Specifications

Material

Resin

Color

Black

Height (In.)

2.52

Height (mm)

63.5

Length (ft.)

240.0

Length (m)

73.0

Width (In.)

2.52

Width (mm)

63.5

Part Features

Black, resin thermal transfer ribbon. For use with component labels and marker plates.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498357106

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

TDP43MY Product Page

US English

Related Products