RMW4BL

Ribbon for use with the TDP43MY thermal transfer desktop printer, 4" wide, wax thermal transfer, black, 12 standard ctn. quantity.

Specifications

Material

Wax

Color

Black

Height (In.)

4.33

Height (mm)

110.0

Length (ft.)

240.0

Length (m)

73.0

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498357036

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

TDP43MY Product Page

US English

Related Products