obsolete

M300X100F6L

Plate

Laser printable, marker plate, 3.00" W x 1.00" H, yellow.

Specifications

Color

Yellow

Labels Per Row

2

Labels Per Sheet

16

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

3.00

Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

240.0000

Packaging Details

UPC

07498309968

Std. Pkg. Qty.

240

Std. Pkg. Volume (cf)

0.1238

Std. Ctn. Qty.

1440

Std. Ctn. Volume (cf)

0.7427

Related Products