.50" x 16' (12.7mm x 4.9m) aluminum tape*.

Specifications

Material Aluminum
Overall Length (ft.) 16
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Length (ft.) 16.00
Length (In.) 192.00
Length (mm) 4900.0
Part Features Aluminum Tape, .50 x 16'
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498386275
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0224
Std. Ctn. Qty. 40
Std. Ctn. Volume (cf) 0.0896

Resources

Product Bulletins Panduit Permanent Identification System US English
Catalog Cut Sheets Labelmakers Catalog US English
Part Drawings Tape for MEHT Embossing Tool - N41206 US English
Catalog Cut Sheets MMP350H-CALBU Product Page US English