The METS4-X Stainless Steel Tape is perfect for indoor or outdoor use. Designed for use with MEHT187 Metal Embossing Hand Tool. Allows for 1 line of text. 304 grade stainless steel. 0.5' x 252" (12.7 mm x 6401 mm). Color Silver. 10 rolls per package.
Note | For use with MEHT187 metal embossing hand tool |
Product Type | Embossing Tape |
Color | Silver |
Environment | Indoor/Outdoor |
For Use With | Stainless Steel Tape |
Material | 304 Stainless Steel |
Maximum Lines of Text | 1 |
Overall Length (In.) | 252 |
Overall Length (mm) | 6401 |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Label Application | Cable & Wire Marking |
Part Features | 304 Stainless Steel Tape, .50 x 21' |
UPC | 07498386277 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0224 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.0896 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit PES400 Embossing Systems Video | English | |
Part Drawings | Accessory Tape For Meht Panduit Embossing Tool Part Drawing N41206BS_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |