MMP172W38-C

Marker Plates and Tags

Mini marker plate, four holes, 304 Stainless Steel, 1.72" x .38".

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Width (In.)

0.38

Overall Width (mm)

10

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336931

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0117

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1167

Resources

Part Drawings

Mini Metal Marker Plate Standard - MMP172W38

US English

Part Drawings

Metal Marker Plate, MMP172W38, MMP350W38

US English

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Mini Metal Marker Plate Standard

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Related Products