The MMP350-M Stainless Steel Marker Plate provides permanent identification of pipes, conduits, valves, cables, and equipment in harsh environments. The designated plates feature an easy feed design with a raised slot to simplify cable tie installation and improve productivity. 3 lines of text maximum. 304 Stainless Steel. 3.5" x 0.75" (88.9 mm x 19.1 mm). Color Silver. 1000 per package.
Product Type | Marker Plate with Tag |
Color | Silver |
Environment | Indoor/Outdoor |
For Use With | MLT-S, MIM, PES197, PES400 |
Material | Stainless Steel Type 304 |
Maximum Characters per Line | 18 |
Maximum Lines of Text | 3 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Standards Met | RoHS Compliant |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.25 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Label Application | Cable & Wire Marking |
Part Features | Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint. |
UPC | 07498308981 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1368 |
Std. Ctn. Qty. | 4000 |
Std. Ctn. Volume (cf) | 0.5473 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit PES400 Embossing Systems Video | English | |
Part Drawings | Standard Metal Marker Plate MMP350 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Panduit Stainless Steel Marker Plates and Tags | English |