MMP350H-M316

Marker Plates and Tags

Marker plate, four holes, 316 Stainless Steel, heavy cross section, 3.50" x .75", bulk package.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

0.75

Overall Width (mm)

19

Part Features

Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498308984

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0452

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.1808

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

MIM094 Product Page

US English

Part Drawings

Metal Marker Plate Heavy - MMP350

US English

Videos

Portable Embossing Video - PES197, PES197E

US English

Related Products