MMP350W17-Q-M

Marker plate, two holes, 304 Stainless Steel, 3.50" x 1.7", 1,000 piece carton.

Specifications

Color

Natural

Material

304 Stainless Steel

Overall Length (In.)

3.5

Overall Length (mm)

89.0

Thickness (In.)

0.01

Thickness (mm)

0.3

Width (In.)

1.73

Width (mm)

44.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305639542

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0630

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.1260

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Rectangular 1-Hole Stainless Metal Tags

US English

Related Products