Marker plate, four holes, 304 Stainless Steel, 3.50" x .38", 125 per package.
Note | 125 pcs |
Product Type | Marker Plate with Tag |
Color | Silver |
Environment | Indoor/Outdoor |
For Use With | MLT-S, MIM |
Material | Stainless Steel Type 304 |
Maximum Characters per Line | 23 |
Maximum Lines of Text | 1 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Standards Met | RoHS Compliant |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.25 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Label Application | Cable & Wire Marking |
UPC | 61305656993 |
Std. Pkg. Qty. | 125 |
Std. Pkg. Volume (cf) | 0.0026 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0208 |
Part Drawings | 3/8 Wide Marker Plates Part Drawing - PDF | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Technical References | Panduit Stainless Steel Marker Plates and Tags | English |