The MMP350W38-M316 Marker Plate provides permanent identification of pipes, valves, cables, and equipment in harsh environments. Designed for use with Panduit Pan-Steel Cable Ties for fast installation at the lowest cost. For on-site marking, use the Metal Indenting Machine (MIM) or Permanent Identification Systems (PES400). 316 Stainless Steel, 3.50"x 0.38"x 0.010" (88.9 mm x 9.7 mm x 0.3 mm). 1000 pieces per box.
Product Type | Marker Plate with Tag |
Color | Silver |
Environment | Indoor/Outdoor |
For Use With | MLT-S, MIM, PES197, PES400 |
Material | Stainless Steel Type 316 |
Maximum Characters per Line | 25 |
Maximum Lines of Text | 1 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Standards Met | RoHS Compliant |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.25 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Label Application | Cable & Wire Marking |
UPC | 07498308986 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0537 |
Std. Ctn. Qty. | 4000 |
Std. Ctn. Volume (cf) | 0.2149 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit PES400 Embossing Systems Video | English | |
Part Drawings | 3/8 Wide Marker Plates | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Panduit Stainless Steel Marker Plates and Tags | English |