MMP350W38-M

Marker Plates and Tags

Marker plate, four holes, 304 Stainless Steel, 3.50" x .38", bulk package.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

NA

Overall Thickness (mm)

NA

Overall Width (In.)

0.38

Overall Width (mm)

10

Maximum Characters per Line

NA

Maximum Lines of Text

NA

Length (In.)

3.50

Length (mm)

89.0

Part Features

Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498308985

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0052

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.0208

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Metal Marker Plate, MMP172W38, MMP350W38

US English

Catalog Cut Sheets

MIM094 Product Page

US English

Videos

Portable Embossing Video - PES197, PES197E

US English

Related Products