MT125S-Q

Marker Plates and Tags and Tags

Metal tag, one-hole, 304 Stainless Steel, 1.25" square.

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

1.25

Length (mm)

32.0

Width (In.)

1.25

Width (mm)

32.0

Thickness (In.)

0.04

Thickness (mm)

0.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333630

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0107

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1067

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Part Drawings

Square, Stainless Steel Tag - MT1S & MT125S

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Related Products