MT1D-Q316

Marker Plates and Tags and Tags

Marker tag, 1.00" circular, 316 Stainless Steel.

Specifications

Material

316 Stainless Steel

Color

Natural

Length (In.)

1.00

Length (mm)

25.0

Width (In.)

1.00

Width (mm)

25.0

Thickness (In.)

0.04

Thickness (mm)

0.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357796

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0106

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1060

Resources

Catalog Cut Sheets

MMP350-C Product Page

US English

Part Drawings

Circular 1-Hole Stainless and Brass Metal Tags

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products