MT350W17-D-4HL

Marker Tag, 304 SS, 4 Hole, 3.50" (89mm) x 1.73" (44mm)

Specifications

Color

Natural

Material

304 Stainless Steel

Overall Length (In.)

3.5

Overall Length (mm)

89

Thickness (In.)

0.01

Thickness (mm)

0.3

Width (In.)

1.73

Width (mm)

44

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

61305639574

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2090

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.8359

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Related Products