The PES400 Embossing System delivers a permanent identification solution on-site and on-demand. The system creates raised characters on stainless steel and aluminum marker plates to deliver maximum visibility for medium to high volume applications that are exposed to dirt and paint. Features fast embossing speed of up to 300 plates/hour. Includes 3 and 5 mm characters and Easy-Mark Plus Software. Color White/Blue. 1 per package.
Note | Includes 5 mm and 3 mm character sizes, embossing speed of up to 300 plates per hour |
Product Type | Embossing System |
For Use With | 1000 Pack Metal Marker Plates |
Includes | Easy-Mark Plus™ Labeling Software |
Lettering Height (In.) | 0.19 |
Lettering Height (mm) | 5 |
UPC | 61305636780 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 15.2344 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Part Drawings | PES400 Panduit Embossing Machine | English | |
Panduit PES400 Embossing Systems Video | English | ||
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Manuals | Presse À Estamper De Panduit Manuel De Fonctionnement - French Canadian | French (Français) | |
Manuals | Sistema De Estampado De Panduit Manual De Operación | Spanish (Español) | |
Manuals | Système D'Embossage Panduit Mode D'Emploi | French (Français) | |
Manuals | Portable Embossing System Operation Manual | English | |
Manuals | Panduit 엠보싱 시스템 작동 설명서 | Korean (한국어) | |
Manuals | Panduit-Prägesystem Bedienungsanleitung | German (Deutsch) |