IIAR Ammonia Pipe marker, 'BD VAP LOW' (legend), Size S.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | Mark and Identify Ammonia Refrigeration in Pipes and Piping Systems, Including Flow Directions, Along with Physical State, Pressure Level, and System. The Hazard Classification of the Pipe Markers are Designed in Accordance to International Institute of Ammonia Refrigeration (IIAR) Bulletin No. 114, Recommendations for Sizes, Colors, Codes, and Visibility. |
Background Color | Orange |
Legend Color | Black |
For Use With | Pipes and Piping Systems |
Legend | BD VAP AMMONIA LOW |
Material | Dura-Polyester Vinyl |
Standards Met | Meets IIAR Guidelines for Proper Pipe Marking as Specified in Bulletin No. 114, RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 6 |
Maximum Compatible Pipe Diameter (mm) | 152.4 |
Minimum Compatible Pipe Diameter (In.) | 2.5 |
Minimum Compatible Pipe Diameter (mm) | 63.5 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Overall Thickness (In.) | 0.0039 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 599.94 |
Part Features | Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, Fits pipe diameter 2.5" to 6" |
UPC | 61305602613 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0002 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |