The C195X040Y1M Non-Adhesive Polyester Component Label Cassette includes both Label Material and Ribbon for easy changeover. Die-cut labels designed to provide maximum aesthetic quality and appearance for identifying Single-Gang Faceplate. Temperature Range: -40°F to 180°F (-40°C to 82°C). For use with the MP300 printer. Non-adhesive Polyester. 1.95" x 0.40" (49.5 mm x 10.2 mm). Color White. 125 Labels per Cassette. 1 Cassette per Package.
Note | For use with MP300 Printer |
Product Type | Component Label |
Sub Brand | PXE™ |
Color | White |
Material | Polyester |
Standards Met | RoHS Compliant |
Number of Labels per Cassette | 125 |
Label Application | Network Component Labeling |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
UPC | 61305680036 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0043 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 0.0691 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-ENG | English | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Comp Label Customer Part Drawing I00743XG_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Technical References | Non-Adhesive Polyester Technical References GMY9-E | English |