White, vinyl cloth label for Cat. 8 - 2 AWG, 75/cassette.
Product Type | Non-Laminating Label |
Sub Brand | P1™ |
Color | White |
Includes | Cloth Label |
Material | Vinyl Cloth |
Number of Labels per Cassette | 75 |
Label Application | Cable & Wire Marking |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Maximum Cable Diameter (In.) | 0.4 |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
UPC | 07498378616 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0846 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8461 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |