T038X000VUC-BK

Continuous Tape

Black on orange, vinyl tape. Width: 0.38".

Specifications

Material

Vinyl

Width (In.)

0.38

Width (mm)

9.7

Color

Orange/Black

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332292

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0676

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6758

Resources

Part Drawings

Continuous Tape Part Drawing

US English

Catalog Cut Sheets

T019X000FJC-BK Product Page

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Related Products