T075X000VSC-WH

Continuous Tape

White on Green, vinyl continuous tape, .75" X 25'

Specifications

Material

Vinyl

Width (In.)

0.75

Width (mm)

19.1

Color

Green

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498333042

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0648

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6480

Resources

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products