T075X000YKC-BK

Continuous Tape

Black on clear, polyester tape. Width: 0.75".

Specifications

Material

Polyester

Width (In.)

0.75

Width (mm)

19.1

Color

Clear/Black

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335682

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0646

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6465

Resources

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Clear Continuous Tape Cassettes Technical Data Sheet

US English

Catalog Cut Sheets

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products