The T100X000BUM-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. Print custom pipe markers, voltage markers, signs, bin markers, and network identification labels on demand. For flat label applications only. For use with the MP300, MP200 and MP100 printers. Polyester. 1.0" x 30' (25.4 mm x 9.1 m). Color Black on Orange. 1 cassette per package.
Note | For use in MP Printers |
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | Orange |
Ribbon Color | Black |
Material | Polyester |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 29.5 |
Overall Length (m) | 9 |
Overall Width (In.) | 0.94 |
Overall Width (mm) | 23.8 |
Label Application | Safety & Facility Identification |
UPC | 61305684575 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0504 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.2103 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Part Drawings | MP COLOR POLYESTER TAPE CASSETTE T***X000B*M-** - Customer Drawing | English | |
Technical References | Thermal Transfer Printable Polyester Film - Technical Data Sheet | English |