C400X200SP1-AD

Solar Label

Super-tack solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), 'Photovoltaic ac disconnect...' (legend), polyester, white/red, 50 labels/roll,1 roll/package.

Specifications

Product Type

Solar Label

Material

Polyester

Legend

VOLTAGE AND CURRENT RATINGS

Overall Height (In.)

2

Overall Height (mm)

50.8

Overall Width (In.)

4

Overall Width (mm)

101.6

Color

White/Red

Diameter (In.)

NA

Outdoor Durability (yr)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Application

AC Disconnect

Labels Per Roll

50

Overall Size W x H (In.)

4.00 x 2.00

Type

Print On-Demand

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328088

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0094

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.0566

Resources

Part Drawings

Solar Labels-C11042

US English

Related Products