obsolete

C400X400A21

Die Cut

Thermal transfer printable safety label, 4.00" x 4.00" (101.6mm x 101.6 mm), polyester adhesive, orange header, yellow footer, 250 labels/roll, 1 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Yellow

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

4.00

Width (mm)

101.6

Header

Blank Orange

Labels Per Roll

250

Legend

Blank No Legend Orange Header and Yellow Footer

Overall Size W x H (In.)

4.00 x 4.00

Type

Die Cut Label

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302808

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

C400X600YX1 Product Page

US English

Part Drawings

Blank Safety Labels, C400x400A

US English

Related Products